NC(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard

NC(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard Show Description

The NCRA1 series is a rack & pinion rotary actuator, which offers very high torque-to-size and accurate positioning. Rail type mounting allows switch position to be easily adjusted. Bore sizes available include 30, 50, 63, 80 and 100mm. Single rod end or double rod end models are available.

  • Standard type rotary actuator
  • Single or double rod end available
  • Bore sizes: 50mm ~ 100mm
  • Mounting types: basic
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Shaft Type Configuration Status
Size Configuration Status
Rotation Angle Configuration Status
Air Cushion Configuration Status
Auto Switch Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog