NC(D)Y2S, Magnetically Coupled Rodless Cylinder, Slider Type

NC(D)Y2S, Magnetically Coupled Rodless Cylinder, Slider Type Show Description

Magnetically coupled cylinders save space and have a wide range of applications. The NCY series can be used in many diverse environments, because there is no external leakage. The use of a linear guide makes loading and moments, directly on the cylinder possible. T-Slots on the mounting surfaces provides mounting freedom, and a variety of guides can be used to achieve the necessary accuracy or moment needed for your application. A top cover can be mounted over the sliding section of the cylinder to prevent scratches and damage, and centralized piping minimizes mounting space. The NCY is available in 6 bore sizes 6mm through 40mm and strokes up to 80 inches are standard. Auto switches are available AC /DC and in reed, solid state and 2 color output.

  • Magnetically coupled rodless cylinder
  • Type: slide bearing
  • Bore size (mm): 6, 10, 15, 25, 32, 40
  • Maximum stroke: 60" (depending on size)
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Bore Size Configuration Status
Magnetic Holding Force Configuration Status
Stroke Configuration Status
Adjuster Configuration Status
Auto Switch Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.