NVFM300, 5 Port Mechanical Valve, Rubber Seal, North American

NVFM300, 5 Port Mechanical Valve, Rubber Seal, North American Show Description

Series VFM is a 5 port, compact, mechanical valve available in a rubber (VFM300) or metal (VFM200) seal style. This series has a large flow capacity (Cv 1.0) and a high cycle rate. The VFM offers an internal or external pilot body option and a variety of actuator choices.

  • Fluid: air, inert gas
  • Operating pressure range: 22 to 131 PSIG
  • Effective area (Cv): 18mm 2 (1.0)
  • Maximum frequency (mechanical operation style):
    300 c.p.m. or less
  • Weight (Basic): 9.2 oz.
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Option Configuration Status
Style Configuration Status
Suffix Configuration Status
Accessory Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog
EDS/GSD Configuation Files