PAX1000, Process Pump, Automatically Operated, Internal Switching

PAX1000, Process Pump, Automatically Operated, Internal Switching Show Description

Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.

  • Double acting process pump with built-in pulsation attenuator
  • Suppresses discharge pressure pulsation
  • Controls discharge piping vibration, scattering of liquid from
    the discharge outlet and foaming in tanks
  • Saves space and internalization of built-in pulsation attenuator
    makes separate piping unnecessary
  • Discharge rate: 0.5 to 10L /min
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Material Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog