PF3W5, Digital Flow Switch for PVC Piping, Remote Sensor Unit

PF3W5, Digital Flow Switch for PVC Piping, Remote Sensor Unit Show Description

Series PF3W digital flow switch is perfect for applications requiring a constantly monitored flow of cooling or cleaning water. The PF3W series has been improved both in design and operating performance over the PF2W flow switch.  Depending on the selected model, the PF3W is up to 40% smaller in volume, offering improved piping space and flexibility.  Designed to work with fluids up to 90ºC, these switches incorporate a built-in temperature sensor so both flow and fluid temperature can be effectively monitored at the same time.  Further improvements include the addition of 2 screens, incorporating 3-color numerical displays which can also be rotated in both clockwise and counter-clockwise directions, thereby offering even better display visibility during operation.  Available as non-grease type and with analogue output if required, the PF3W meets IP 65 enclosure protection standards and is both RoHS and CE compliant.

  • PVC piping type
  • Applicable fluid:  deionized water, chemical, etc.
  • Flow rate range:  10 to 100 L/min
  • Remote type
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Flow Range Configuration Status
Port, PVC Pipe O.D. Configuration Status
Output Specification Configuration Status
Lead Wire Configuration Status
Units on Label Configuration Status
Bracket Configuration Status
Calibration Certificate Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog