PFM7, 2-Color Display, Digital Flow Switch, Integrated Display

PFM7, 2-Color Display, Digital Flow Switch, Integrated Display

SMC's PFM dual color digital flow switch was developed initially to detect microchip component adsorption in vacuum, and early clogging in both filter and nozzle applications.  The series is incredibly compact and lightweight compared to existing flow sensors.  The PFM is available in four maximum flow rate options 10, 25, 50 and 100 L/min, and is suitable for use with air, nitrogen, argon or carbon dioxide.

  • Compact and light weight.
  • Digital 2 color indication.
  • Elbow piping can be used.
  • Integrated flow adjustment valve.
  • Several combinations are possible.
  • Different mounting methods are possible.
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Flow Rate Range Configuration Status
Flow Adjustment Valve Configuration Status
Port Size Configuration Status
Piping Entry Direction Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Instruction Manual Configuration Status
Calibration Certificate Configuration Status
Connector Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.