- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Integrated Display
- PFMB Digital Air Flow Sensor 2-Color Display IP40 5-2000 Lpm
PFMB, Digital Air Flow Sensor, 2-Color Display, IP40, 5-2000 Lpm
PFMB is a digital flow sensor compatible with air and nitrogen. Its thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. Dimensions and weight have been reduced dramatically compared to the legacy PF2A. The 4-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. Options include cable connector type, and bracket mount. Two outputs are available, including two switch signals, or a switch and analog signal. PFMB is IP40 rated, and CE and RoHS compliant.
- Flow range (lpm): 5-500, 10-1000, 20-2000
- Port sizes (Rc, NPT, G): 1/2 or 3/4 (flow range dependent)
- Rated pressure range (MPa): 0 to 0.8
- Output options: NPN/PNP, 1-5V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
RoHS Certificate
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery