PFMB7201, Digital Flow Switch w/2 Color Display (2 to 200 L/min)

PFMB7201, Digital Flow Switch w/2 Color Display (2 to 200 L/min)

SMC's new PFMB dual color digital flow switch allows for a wide range of flow measurement with one product.  The PFMB is suitable for use with air and nitrogen.  It's compact and space saving with an integrated flow adjustment valve.  The bypass structure limits the contact of moist air with the sensor, reducing degradation of the sensor and helps maintain accuracy. 

  • 2-color display improves visibility
  • Helps promote energy savings
  • Response time can be set based on application
  • Integrated flow adjustment valve
  • Compact and space saving
  • Expanded flow range
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Flow Adjustment Valve Configuration Status
Port Size Configuration Status
Piping Entry Direction Configuration Status
Output Specifications Configuration Status
Option 1 Configuration Status
Unit Specifications Configuration Status
Option 2 Configuration Status
Calibration Certificate Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.