PFMC, Digital Flow Switch, 3-Color Display (5 to 500, 10 to 1000, & 20 to 2000 L/min)

PFMC, Digital Flow Switch, 3-Color Display (5 to 500, 10 to 1000, & 20 to 2000 L/min)

Series PFMC digital flow switch provides continuous quantitative feedback as well as switched signal outputs when set flow levels are measured.  The PFMC is suitable for applications requiring a metered quantity of air, such as for spray painting, filling accumulation, or fixed supply consumption.  Enhanced features differentiate the PFMC from the closest releated SMC product, the PFMB.  The PFMC display has 2 screen and offers main screen characters in red or green, while the sub screen characters are white.  The display can also be rotated in both clockwise and couter-clockwise directions, thereby offering better visibility during operation.  The PFMC also meets IP65 enclosure protection standards and is both RoHS and CE compliant.

  • NPN or PNP selection function
  • Red or green main screen, white sub screen
  • Rotary display
  • Expanded flow range
  • Compact, space saving
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Flow Range Configuration Status
Thread Type Configuration Status
Port Size Configuration Status
Output Specifications Configuration Status
Option 1 Configuration Status
Unit Specification Configuration Status
Option 2 Configuration Status
Calibration Certificate Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.