PFMV3, Voltage Monitor for PFMV5

PFMV3, Voltage Monitor for PFMV5 Show Description

Answering the demands for a pressure sensor that would send an output over a wide range where most pressure sensors could not send a signal when adsorbing minute work pieces, SMC has designed the PFMV5 series.  The PFMV5 is a small flow sensor with a rapid response time of less than 5ms.  The PFMV5 series is mountable in a space-saving location since the straight piping length is not required. The PFMV3 voltage monitor for the PFMV5 series can cover a full range of sensors (6 ranges). The sensor connector offers easy connection and removal of wiring.   The dual color display (red and green)allows for visual confirmation of the current condition.

  • Sensor output voltage display
  • Dual color display (red and green) allows for visual confirmation of the current condition
  • Rapid response time (2 msec)
  • Repeatability ±0.1% full span or less
  • Options include power/output cable, bracket, panel mount adapter with or without  front protective cover, sensor connector
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Output Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Instruction Manual Configuration Status
Calibration Certificate Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.