PSE540, Small Pneumatic Pressure Sensor

PSE540, Small Pneumatic Pressure Sensor

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Compact pressure sensor for pneumatics
  • Proof pressure: 500kPa
  • Accuracy (ambient temp. of 25°C): ¹2%F.S. or less
  • Repeatability: ¹0.2%F.S. or less
  • Enclosure: IP40
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Sensor Range Configuration Status
Accuracy Configuration Status
Port Size Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.