PSE550, Low Differential Pressure Sensor

PSE550, Low Differential Pressure Sensor Show Description

Series PSE digital pressure switches allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Low differential pressure sensor
  • Rated voltage range: 0~2kPa
  • Accuracy: ¹1%F.S.
  • Proof pressure: 50kPa
  • Analog output: 1-5VDC, 4-20mA DC
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Output Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog