R(D)LQ Compact Cylinder with Air Cushion and Lock

R(D)LQ Compact Cylinder with Air Cushion and Lock Show Description

Series RLQ was developed to provide the safety of drop prevention, at any point of the stroke, should the air supply be cut off.  The RLQ benefits from additional features such as its own built in air cushion and lock unit, standardized bypass piping and home position holding function. The new series RLQ is the perfect solution for applications which require larger kinetic energy, high stroke repeatability and decreased sound levels. Series RLQ, is currently available in bore sizes of 32, 40, 50 and 63mm, with standard stroke options of between 20 – 100mm, series

  • Large allowable kinetic energy
  • Noise reduction (27% noise reduction compared to CQ2 without cushion)
  • Good stroke repeatability (Metal to metal at stroke end)
  • Manual override mechanism allows unlocking with simple tools
  • Bypass piping type is available for applications requiring drop prevention
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Type Configuration Status
Stroke Configuration Status
Body Option Configuration Status
Locking Direction Configuration Status
By-Pass Piping Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog