SFA100/200/300, Clean Gas Filter, Cartridge Type/Disc Style

SFA100/200/300, Clean Gas Filter, Cartridge Type/Disc Style Show Description

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Cartridge type, straight style clean gas filter
  • Replaceable elements
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: 45 l/min (ANR)
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Connection, IN OUT Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog