SFB200, Clean Gas Strainer, Cartridge Type/Straight Style

SFB200, Clean Gas Strainer, Cartridge Type/Straight Style Show Description

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Cartridge type, straight style clean gas strainer
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: 400 l/min (ANR)
  • Nominal filtration: 120µm; optional filtration is available
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Connection, IN OUT Configuration Status
Made to Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog