SFD, Clean Air Filter

SFD, Clean Air Filter Show Description

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series). 

 

  • Maximum operating pressure: 1.0 MPa (at 20°C)
  • Initial pressure drop: 0.03 MPa (at inlet pressure 0.7 MPa, maximum flow)
  • Disposable (non-replaceable element) and Cartridge Type (replaceable element)
  • Operating temperature: 5 to 45°C
  • RoHS compliant
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Case Material Configuration Status
IN Side Connection Symbol Configuration Status
OUT Side Connection Symbol Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog