SJ3000, Plug-in Connector, EX510 Gateway System, Serial Transmission System

SJ3000, Plug-in Connector, EX510 Gateway System, Serial Transmission System Show Description

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • Service life of 50 million cycles
  • Fittings replaceable
  • 3 different override types: non-locking push type, push-turn locking slotted type, slide locking type
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation Configuration Status
Pilot Specification Configuration Status
Back Pressure Check Valve Configuration Status
Coil Specification Configuration Status
Common Specifications Configuration Status
Connector Entry Configuration Status
Light/Surge Voltage Configuration Status
Switch Configuration Status
Manual Override Configuration Status
A, B Port Configuration Status
Solenoid Wiring Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog