SS5J2-G, Plug-in Manifold, PC Wiring System w/Power Supply Terminal

SS5J2-G, Plug-in Manifold, PC Wiring System w/Power Supply Terminal Show Description

The SJ series was developed by SMC to offer a small, low profile, low maintenance, 4-port solenoid valve and manifold.  The series was designed in a cassette type format, uses a card-edge type connector, and is available in two compact sizes.  The SJ2000 measures 7.5mm wide, while the large SJ3000 model is only 10mm wide.  The SJ2000/3000 can be combined in the same manifold, which can provide up to 24 stations and 32 solenoids.  The valves feature a special lock switch mechanism assuring they are securely locked together, and are compatible with Serial Interface units for both CC-Link and DeviceNet protocols.

  • PC wiring w/power supply terminal, 20 pins
  • Cassette type manifold
  • Card edge type connector
  • Halogen-free lead wires 
  • Maximum 16 stations available as standard
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Stations Configuration Status
SUP, EXH Block Mounting Configuration Status
Pilot Specification Configuration Status
SUP, EXH Block Fitting Spec Configuration Status
DIN Rail Length Specified Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Attention: Because of a recent viewer update, you may need to clear your browser's cache before viewing this model. If you have any issues with viewing, please clear your browser's cache, and then re-try viewing.

Product Catalog

Series Catalog