Auto Switches – Reed and Solid State

Auto Switch, Solid State, General Purpose

Auto Switch, Solid State, General Purpose

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switches
  • General purpose
  • Band, rail, tie-rod and direct mounting styles
  • Electrical entry: grommet, connector, terminal conduit

Auto Switch, Solid State, 2-Color Indication w/Diagnostic Output

Auto Switch, Solid State, 2-Color Indication w/Diagnostic Output

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switches
  • 2-color indication w/diagnostic output
  • Band, rail and tie-rod mounting styles
  • Electrical entry: grommet

Auto Switch, Solid State, Water Resistant, 2-Color Indication

Auto Switch, Solid State, Water Resistant, 2-Color Indication

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switch
  • Magnetic field resistant, 2-color indication
  • Rail mounting style
  • Electrical entry: grommet

Auto Switch, Reed, General Purpose

Auto Switch, Reed, General Purpose

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Reed type auto switches
  • General purpose
  • Band, rail, tie-rod, and direct mounting styles
  • Electrical entry: grommet, connector, terminal conduit, DIN terminal

Auto Switch, Reed, 2-Color Indication

Auto Switch, Reed, 2-Color Indication

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Reed auto switch with indicator light
  • Band, rail, and tie-rod mounting
  • 2-color indication
  • Electrical entry: Grommet

Auto Switch, Solid State w/Timer

Auto Switch, Solid State w/Timer

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switches
  • Equipped w/timer
  • Band, rail, tie-rod and direct mounting styles
  • Electrical entry: grommet

Auto Switch, Solid State, Magnetic Field Resistant

Auto Switch, Solid State, Magnetic Field Resistant

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switch
  • Magnetic field resistant, 2-color indication
  • Rail mount type
  • Electrical entry: grommet

Auto Switch, Solid State, Heat Resistant

Auto Switch, Solid State, Heat Resistant

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switches
  • Heat resistant, 2-color indication type
  • Rail mounting style
  • Electrical entry: grommet

Auto Switch, Solid State, Wide Range Detection

Auto Switch, Solid State, Wide Range Detection

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switch
  • Wide range detection type
  • Band mounting
  • Electrical entry: Grommet