Flow Switches – LFE

LFE, 3-color Display, Electromagnetic Type Digital Flow Switch

LFE, 3-color Display, Electromagnetic Type Digital Flow Switch

SMC's LFE electromagnetic digital flow switch is compact and lightweight.  As there are no obstacles or moving parts in the fluid path, the LFE is resistant to clogging.  This design only allows a small pressure loss, and a reduced load to the pump, which saves energy.  A 3-color, 2-screen indicator is used for better visibility.  Instantaneous flow rate is displayed in the upper screen, set values, accumulated flow, peak/bottom value, and line names can be set to display in the lower screen.

  • Electromagnetic type digital flow
  • Compact and lightweight
  • Possible to detect reverse flow
  • Applicable fluids:  water, water-soluble coolant
  • C37 brass piping connections with 304 SST option

 


LFE0, 3-color Display, Digital Flow Monitor

LFE0, 3-color Display, Digital Flow Monitor

SMC's LFE electromagnetic digital flow switch is compact and lightweight.  As there are no obstacles or moving parts in the fluid path, the LFE is resistant to clogging.  This design only allows a small pressure loss, and a reduced load to the pump, which saves energy.  A 3-color, 2-screen indicator is used for better visibility.  Instantaneous flow rate is displayed in the upper screen, set values, accumulated flow, peak/bottom value, and line names can be set to display in the lower screen.

  • Digital flow monitor
  • 3-color/2-screen display
  • Top screen displays instantaneous flow rate
  • Lower screen can be set to display: set value, flow direction, accumulated value, line name, peak/bottom value