Flow Switches – PF2

PF2A3**, Digital Flow Switch for Air, Remote Type Display

PF2A3**, Digital Flow Switch for Air, Remote Type Display

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for air applications
  • Remote type display unit
  • Flow rate range: 1-10(l/min) ~ 50-500(l/min)
  • Panel mounting
  • NPN or PNP open collector 2 outputs

PF2A5**, Digital Flow Switch for Air, Remote Type Sensor

PF2A5**, Digital Flow Switch for Air, Remote Type Sensor

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for air applications
  • Integrated display type
  • Flow rate range: 1-10(l/min) ~ 50-500(l/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 1/8, 1/4, 3/8, 1/2

PF2A7**, Digital Flow Switch for Air, Integrated Display Type

PF2A7**, Digital Flow Switch for Air, Integrated Display Type

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for air applications
  • Integrated display type
  • Flow rate range: 1-10(l/min) ~ 50-500(l/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 1/8, 1/4, 3/8, 1/2

PF2A7*H, Digital Flow Switch for Air, High Flow Type, Integrated Display

PF2A7*H, Digital Flow Switch for Air, High Flow Type, Integrated Display

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch, high flow rate
  • Integrated display type
  • Port size: 1", 1 ½", 2"
  • NPN or PNP open collector, 1 output + analog
  • Flow rate (l/min): 150~3000, 300~6000, 600~12000

PF2*20, Digital Flow Switch for 4-Channel Flow Monitor, Remote Type Display Unit

PF2*20, Digital Flow Switch for 4-Channel Flow Monitor, Remote Type Display Unit

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Space saving
  • Applicable to e-con
  • Multiple sensors (max. 4 pieces) can be managed collectively
  • Improved enclosure protection
  • Multi-function
  • Improvement in operability

PF2D3, Digital Flow Switch for Pure Water & Chemicals

PF2D3, Digital Flow Switch for Pure Water & Chemicals

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for deionized water & chemicals
  • Remote type display unit
  • Panel mounting
  • PNP/NPN open collector 2 outputs
  • Unit switching function available

PF2D5, Digital Flow Switch for Pure Water & Chemicals

PF2D5, Digital Flow Switch for Pure Water & Chemicals

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for deionized water & chemicals
  • Remote type sensor unit
  • Flow rate range: 0.4 to 4 l/min ~ 4 to 40 l/min
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8", 1/2", 3/4"

PF2W3**, Digital Flow Switch for Water, Remote Type Display

PF2W3**, Digital Flow Switch for Water, Remote Type Display

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for water applications
  • Remote type display unit
  • Flow rate range: 0.5-4(l/min) ~ 10-100(l/min)
  • NPN/PNP open collector 2 outputs
  • Panel mounting

PF2W5**, Digital Flow Switch for Water, Remote Type Sensor

PF2W5**, Digital Flow Switch for Water, Remote Type Sensor

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for water applications
  • Remote type sensor unit
  • Flow rate range: 0.5-4(l/min) ~ 10-100(l/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8, 1/2, 3/4, 1"

PF2W5**T, Digital Flow Switch for Hot Water, Remote Type Sensor

PF2W5**T, Digital Flow Switch for Hot Water, Remote Type Sensor

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for high temperature fluids
  • Remote type display unit
  • Temperature range: 0 to 90°C
  • Flow rate range: 0.5-4(l/min) ~ 5-40(l/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8, 1/2, 3/4

PF2W7**T, Digital Flow Switch for Hot Water, Integrated Display Type

PF2W7**T, Digital Flow Switch for Hot Water, Integrated Display Type

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for high temperature fluids
  • Integrated display type
  • Temperature range: 0 to 90°C
  • Flow rate range: 0.5-4(l/min) ~ 5-40(l/min)
  • PNP/NPN open collector 2 outputs
  • Port sizes: 3/8, 1/2, 3/4

PF2W7, Digital Flow Switch for Water, Integrated Display Type

PF2W7, Digital Flow Switch for Water, Integrated Display Type

SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.

  • Digital flow switch for water applications
  • Integrated display type
  • Flow rate range: 0.5-4(l/min) ~ 10-100(l/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8, 1/2, 3/4, 1"