Flow Switches – PFMV

PFMV5, Flow Sensor

PFMV5, Flow Sensor

Answering the demands for a pressure sensor that would send an output over a wide range where most pressure sensors could not send a signal when adsorbing minute work pieces, SMC has designed the PFMV5 series.  The PFMV5 is a small flow sensor with a rapid response time of less than 5ms.  The PFMV5 series is mountable in a space-saving location since the straight piping length is not required. The PFMV3 voltage monitor for the PFMV5 series can cover a full range of sensors (6 ranges). The sensor connector offers easy connection and removal of wiring.   The dual color display (red and green)allows for visual confirmation of the current condition.

  • Response speed: 5ms or less
  • Proof pressure: 500 kPa
  • Low flow rate range
  • Output: 1 to 5V analog (non-linear)
  • Piping specification: M5 female threads
  • Weight 10g (not including the lead wire)

PFMV3, Voltage Monitor for PFMV5

PFMV3, Voltage Monitor for PFMV5

Answering the demands for a pressure sensor that would send an output over a wide range where most pressure sensors could not send a signal when adsorbing minute work pieces, SMC has designed the PFMV5 series.  The PFMV5 is a small flow sensor with a rapid response time of less than 5ms.  The PFMV5 series is mountable in a space-saving location since the straight piping length is not required. The PFMV3 voltage monitor for the PFMV5 series can cover a full range of sensors (6 ranges). The sensor connector offers easy connection and removal of wiring.   The dual color display (red and green)allows for visual confirmation of the current condition.

  • Sensor output voltage display
  • Dual color display (red and green) allows for visual confirmation of the current condition
  • Rapid response time (2 msec)
  • Repeatability ±0.1% full span or less
  • Options include power/output cable, bracket, panel mount adapter with or without  front protective cover, sensor connector