Flow Switches – PFM

PFM7, 2-Color Display, Digital Flow Switch, Integrated Display

PFM7, 2-Color Display, Digital Flow Switch, Integrated Display

SMC's PFM dual color digital flow switch was developed initially to detect microchip component adsorption in vacuum, and early clogging in both filter and nozzle applications.  The series is incredibly compact and lightweight compared to existing flow sensors.  The PFM is available in four maximum flow rate options 10, 25, 50 and 100 L/min, and is suitable for use with air, nitrogen, argon or carbon dioxide.

  • Compact and light weight.
  • Digital 2 color indication.
  • Elbow piping can be used.
  • Integrated flow adjustment valve.
  • Several combinations are possible.
  • Different mounting methods are possible.

PFM5, 2-Color Display, Digital Flow Switch, Remote Sensor Unit

PFM5, 2-Color Display, Digital Flow Switch, Remote Sensor Unit

SMC's PFM dual color digital flow switch was developed initially to detect microchip component adsorption in vacuum, and early clogging in both filter and nozzle applications.  The series is incredibly compact and lightweight compared to existing flow sensors.  The PFM is available in four maximum flow rate options 10, 25, 50 and 100 L/min, and is suitable for use with air, nitrogen, argon or carbon dioxide.

  • 2-color display flow switch.
  • Sensor and monitor separation, which allows remote monitors’ centralization.
  • Integrated flow adjustment valve as an option, reducing piping and saving space (unique feature in the market).
  • Operation indication also on the sensor.
  • Fast response: either 50 ms, 0.5s, 1, or 2s can be chosen.
  • Easy connection and removal of wiring.

PFM3, Flow Sensor Monitor

PFM3, Flow Sensor Monitor

SMC's PFM dual color digital flow switch was developed initially to detect microchip component adsorption in vacuum, and early clogging in both filter and nozzle applications.  The series is incredibly compact and lightweight compared to existing flow sensors.  The PFM is available in four maximum flow rate options 10, 25, 50 and 100 L/min, and is suitable for use with air, nitrogen, argon or carbon dioxide.

  • Flow sensor monitor.
  • Sensor and monitor separation, which allows remote monitors’ centralization.
  • Light weight.
  • Support for vertical and horizontal secure monitor mounting (panel mount).
  • Easy connection and removal of wiring.
  • Grease-free.