Pressure Switches – IS10/10M/10E

IS10, Pressure Switch, Reed Switch Type

IS10, Pressure Switch, Reed Switch Type

Pressure Switch series IS10 is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).

  • Weight: 62g (16% lighter than IS1000)
  • Overall height: 52mm (11% smaller than IS1000)
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • Can be connected to modular type FRL units
  • RoHS compliant & CE marked

IS10M, Pressure Switch with Spacer

IS10M, Pressure Switch with Spacer

Pressure Switch series IS10 is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).

  • For connecting to modular type FRL units
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • RoHS compliant & CE marked

IS10E, Pressure Switch with Piping Adapter

IS10E, Pressure Switch with Piping Adapter

Pressure Switch series IS10 is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).

  • For connecting to modular type FRL units
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • RoHS compliant & CE marked