Pressure Switches – ISA

ISA2, Air Catch Sensor, Modular Type

ISA2, Air Catch Sensor, Modular Type

The ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP66 rated and is dust proof and drip proof.

  • Air catch sensor for work piece detection
  • Detection distance: 0.01 to 0.5mm
  • Repetition accuracy: 0.01mm or less
  • Port size: 1/8
  • Operating pressure: 30 to 200kPa
     

IISA2, Manifold for ISA2, With Control Unit

IISA2, Manifold for ISA2, With Control Unit

The ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP66 rated and is dust proof and drip proof.

  • Manifold for ISA2 air catch sensor
  • Available with or without control unit
  • 6 stations maximum
  • Options: bracket, DIN rail

ISA3, 3-Color Display, Digital Gap Checker

ISA3, 3-Color Display, Digital Gap Checker

The ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP66 rated and is dust proof and drip proof.

  • Simple setting
  • Energy saving
  • Improved drainage resistance
  • Easy maintenance