Pressure Switches – ISE40A

ISE40A, High Precision 2-Color Display Digital Pressure Switch

ISE40A, High Precision 2-Color Display Digital Pressure Switch

Pressure Switch ISE40A series is a high precision digital switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa-kPa.  The ISE40A is also CE, UL/CSA and RoHS compliant.

  • High precision digital pressure switch w/2-color display
  • IP65 and RoHS compliant
  • Capable of copying up to 10 switches simultaneously
  • 3-step setting
  • Space saving design w/several piping and mounting variations

ISE40A,  2-Color Display Digital Pressure Switch w/M8 Connector

ISE40A, 2-Color Display Digital Pressure Switch w/M8 Connector

Pressure Switch ISE40A series is a high precision digital switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa-kPa.  The ISE40A is also CE, UL/CSA and RoHS compliant.

  • High precision digital pressure switch w/2-color display
  • IP65 and RoHS compliant
  • 3-step setting
  • Applicable fluid: air, non-corrosive gas, non-flammable gas


ISE40(A)/ZSE40(A), Mounting Bracket

ISE40(A)/ZSE40(A), Mounting Bracket

Mounting bracket for series ISE40(A) & ZSE40(A) digital pressure/vacuum switches.

  • Mounts series ISE40(A) & ZSE40(A) digital pressure/vacuum switches
  • Includes mounting screws
  • 3 bracket types provide multiple mounting options