Pressure Switches – ISE70/75/75H

ISE70, 2-Color Display Digital Pressure Switch for Air

ISE70, 2-Color Display Digital Pressure Switch for Air

Pressure Switch series ISE70/75(H) incorporates a large digital display to monitor both coolant and hydraulic fluids. These high performance, yet lightweight, pressure controls are available in three styles: the ISE70 for use with air or inert and incombustible gases (monitoring a set rated pressure range between –0.1 to 1MPa), and the ISE75 and ISE75H models (for use with fluids requiring a set rated pressure of up to 10MPa and 15MPa respectively). Available with Rc, NPT or G1/4 port thread options, and with fixed or selectable MPa or PSI pressure indications, these switches conform to both CE and UL/CSA global accreditations and IP67 enclosure ratings.

  • Digital pressure switch for air w/2-color display
  • NPN/PNP open collectors (1 or 2 outputs)
  • IP67 enclosure
  • Standards: CE marking, UL/CSA (UL508) compliance

ISE75/75H, 2-Color Display Digital Pressure Switch for General Fluids

ISE75/75H, 2-Color Display Digital Pressure Switch for General Fluids

Pressure Switch series ISE70/75(H) incorporates a large digital display to monitor both coolant and hydraulic fluids. These high performance, yet lightweight, pressure controls are available in three styles: the ISE70 for use with air or inert and incombustible gases (monitoring a set rated pressure range between –0.1 to 1MPa), and the ISE75 and ISE75H models (for use with fluids requiring a set rated pressure of up to 10MPa and 15MPa respectively). Available with Rc, NPT or G1/4 port thread options, and with fixed or selectable MPa or PSI pressure indications, these switches conform to both CE and UL/CSA global accreditations and IP67 enclosure ratings.

  • Integrated digital pressure switch w/2-color display for general fluids
  • NPN/PNP open collector
  • IP67 enclosure
  • All wetted parts stainless steel
  • Standards: CE marking, UL/CSA (UL508) compliance