Pressure Switches – PSE

PSE300, Pressure Sensor Controller

PSE300, Pressure Sensor Controller

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Pressure sensor controller
  • Response time: 1 ms or less
  • Set pressure resolution: 1/1000
  • Repeatability: ¹0.1% F.S. or less
  • Enclosure: IP40

PSE300AC, Sensor Monitor

PSE300AC, Sensor Monitor

The PSE300AC is a pressure sensor monitor with a multi-color, 3-screen display.  This monitor pairs with any PSE500 series sensor for the remote detection and display of general fluid pressures up to 10 Mpa/1450 psi.  Screens and colors make visualizing settings an easy matter.  Two digital switch outputs are also offered, employing hysteresis or window comparator mode to give a signal when a key pressure or range is detected.

  • IP65 enclosure
  • M12 connection for power
  • Recessed connector for sensor
  • Accepts 1-5 VDC or 4-20mA sensor input signal
  • Compatible with vacuum, compound or positive pressures, from -105 kPa to 10 Mpa
  • Main screen displays red or green values for comparative settings
  • 10 selectable units of pressure

PSE51*, Pressure Sensor, Pneumatic Applications

PSE51*, Pressure Sensor, Pneumatic Applications

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Lightweight, only 12 grams
  • Quick response
  • 4 different process connections

PSE540, Small Pneumatic Pressure Sensor

PSE540, Small Pneumatic Pressure Sensor

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Compact pressure sensor for pneumatics
  • Proof pressure: 500kPa
  • Accuracy (ambient temp. of 25°C): ¹2%F.S. or less
  • Repeatability: ¹0.2%F.S. or less
  • Enclosure: IP40

PSE550, Low Differential Pressure Sensor

PSE550, Low Differential Pressure Sensor

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Low differential pressure sensor
  • Rated voltage range: 0~2kPa
  • Accuracy: ¹1%F.S.
  • Proof pressure: 50kPa
  • Analog output: 1-5VDC, 4-20mA DC

PSE560, General Purpose Flow Pressure Sensor

PSE560, General Purpose Flow Pressure Sensor

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Pressure sensor for general purpose fluids
  • Fluid: fluid, including gas, that will not corrode SUS316L
  • Accuracy (ambient temp. of 25°C): ¹1%F.S. or less
  • Repeatability: ¹0.2%F.S. or less
  • Enclosure: IP65

PSE20*, Multi Channel Pressure Sensor Controller

PSE20*, Multi Channel Pressure Sensor Controller

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Multi channel controller
  • Low power consumption: 55mA or less
  • NPN or PNP open collector available
  • Simplified application
  • Space saving

PSE53*, Sensor for Multi Channel Controller

PSE53*, Sensor for Multi Channel Controller

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Pressure sensor for multi-channel controller
  • Fluid: air, non-corrosive gas
  • Current consumption: 15mA or less
  • High pressure, vacuum, low and compound

PSE570, General Fluids Pressure Sensor

PSE570, General Fluids Pressure Sensor

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.

  • Proof pressure: 3.0 MPa
  • Withstand Voltage: 500 VAC
  • IP65 Enclosure

PSE200/300, Power Supply/Output Connection Cable

PSE200/300, Power Supply/Output Connection Cable

Power supply connection cable for series PSE 200/300 pressure sensor controllers.

  • For series PSE 200/300 digital pressure sensor controllers
  • Length: 2m