Sensors & Switches – Pressure Switches

ISE10

ISE10

Pressure Switch ZSE10/ISE10 has been reduced in height by approximately 50% when compared to the I/ZSE30A.  Up to 10 slave sensors can be set at once using the copy settings function.  Options include direct mount, panel mount or DIN rail mount, and a choice of 2 piping directions.


ISE20

ISE20

Pressure Switch ISE20 series is a digital, high-precision offering a simplified selection of the most popular ISE features. This is the first ISE model to introduce the 3 screen, 3-color display. The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. ISE20 offers the lowest current consumption in the ISE family, at 25mA. Further, delay time beween the arrival of the set pressure value and the switch output is minimized to 2.5ms. ISE20 is CE and RoHS compliant, with an IP40 enclosure rating.


ISE20A

ISE20A

The ISE20A series is a high-precision digital pressure switch offering many popular ISE features, with a streamlined selection of piping choices.  Compared to the ISE20, the ISE20A adds a 2nd switch output, as well as an analog output, either voltage or current.  Each model in the ISE20 family offers a 3-screen, 3-color display.  The main screen shows the current measured numeric value in orange.  Delay time for the switch output can be as brief as 1.5 ms, whicle current consumption is held to 35 mA or less.  ISE20A is UL/CSA, CE and RoHS compliant, with an IP40 enclosure rating.


ISE20B

ISE20B

The ISE20B series is a high-precision digital pressure switch offering many popular ISE features, with a streamlined selection of piping choices.  Compared to the ISE20, the ISE20B adds a 2nd switch output, as well as an analog output, either voltage or current.  The ISE20B also has an IP65 protection rating, while the ISE20A is IP40.  Each model in the ISE20 family offers a 3-screen, 3-color display.  The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange.  Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ISE20B is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.


ISE30A

ISE30A

Pressure Switch Series ISE30A is a high precision (for positive pressure) with two color digital display allows you to choose the setting according to your application requirements. 4 different display settings are available. Abnormal conditions can be detected at a glance.


ISE40A

ISE40A

Pressure Switch ISE40A series is a high precision digital switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa-kPa.  The ISE40A is also CE, UL/CSA and RoHS compliant.


ISE80

ISE80

Pressure Switch series ISE80 is designed to measure fluids such as tap water, hydraulic fluid, silicon oil, lubricant, fluorocarbon, argon, ammonia, carbon dioxide, air-containing drainage and nitrogen.  Some of the features include 2-color indication, select from back piping and bottom piping, the addition of 2MPa and -101kPa types, also low leakage type, water hammer protection, easy operation, and standardization of CE, UL/CSA and RoHS compliance.


ISE70/75/75H

ISE70/75/75H

Pressure Switch series ISE70/75(H) incorporates a large digital display to monitor both coolant and hydraulic fluids. These high performance, yet lightweight, pressure controls are available in three styles: the ISE70 for use with air or inert and incombustible gases (monitoring a set rated pressure range between –0.1 to 1MPa), and the ISE75 and ISE75H models (for use with fluids requiring a set rated pressure of up to 10MPa and 15MPa respectively). Available with Rc, NPT or G1/4 port thread options, and with fixed or selectable MPa or PSI pressure indications, these switches conform to both CE and UL/CSA global accreditations and IP67 enclosure ratings.


PSE

PSE

Pressure Switch Series PSE allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.


IS10/10M/10E

IS10/10M/10E

Pressure Switch series IS10 is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).


IS3000

IS3000

Pressure Switch series IS3000 is a pneumatic switch that can be used for small electrical loads of 10mA such as relays and programmable controllers. IS3000 has a high frequency operation of 1 cycle/sec and a long life of 10 million cycles due to piston construction. Calibration ranges from 0.1 to 0.7 MPa.


ISA

ISA

Pressure Switch ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP66 rated and is dust proof and drip proof.


ISE1

ISE1

Pressure Switch ISE1 series is a compact, positive pressure switch available in a single setting with hysteresis adjustment, a double setting/double output type or an analog output type with hysteresis adjustment. The ISE1 is lightweight and the optional plug-in connector makes wiring easy and simple.


ISE2

ISE2

Pressure Switch ISE2 series is a positive pressure switch that is compact and can be integrated with ZX or ZR vacuum systems. The ISE2 series pressure switch has a quick response time of 10mS and the plug connector option makes wiring easy and simple.


ISE3

ISE3

Pressure Switch ISE3 series is a digital switch (for positive pressure) with LCD readout for general pneumatics purposes. The ISE3 digital pressure switch allows the calibration of two independent outputs. Modular version can be integrated with ZX system.


ISG

ISG

Pressure Switch Series ISG is a general purpose switch that is widely used in machine tool, industrial machines, compressors, chemical plants, power plants, machineries for ships, and for automatic pressure control such as hydraulic, water, liquid and atmospheric pressure.


PS1

PS1

The air checker, PS1 series, electronic pressure switch is available for positive pressure and for vacuum. PS1 is extremely compact and lightweight. Dimensions are 13W X 10H X 30L (mm) for standard type without connection part. A 2-wire switch is applicable to either NPN or PNP output.  The plug-in reducer port for one-touch fittings makes the PS1 series easy to mount, and the large LED display provides a highly visible switch.


PPA

PPA

Compact manometer, PPA series, a compact manometer which takes pressure measurements at anytime and anywhere. It is compact and lightweight and has a back light for easy viewing in dark locations.