Linear Actuators – 10/11/21/22-CM2

10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room

10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room

Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles.  Mountings include basic, axial foot, rod side flange, head side and boss-cut.

  • Clean series air cylinder
  • Double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)M2W, Double Acting, Double  Rod, Clean Room

10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room

Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles.  Mountings include basic, axial foot, rod side flange, head side and boss-cut.

  • Clean series air cylinder
  • Double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room

10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room

Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles.  Mountings include basic, axial foot, rod side flange, head side and boss-cut.

  • Clean series air cylinder
  • Double acting single rod direct mount
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room

10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room

Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles.  Mountings include basic, axial foot, rod side flange, head side and boss-cut.

  • Clean series air cylinder
  • Double acting, single rod, end lock 
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room

10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room

Clean room series CM2 is available in double acting double rod, double acting single rod, direct mount and end lock styles.  Mountings include basic, axial foot, rod side flange, head side and boss-cut.

  • Clean Series low speed cylinder
  • Double acting single rod
  • Bore sizes: (mm) 20, 25, 32, 40
  • Auto switch capable