Linear Actuators – 10/11/21/22-CQS

10/11/21/22-C(D)QS, Compact Cylinder, Double Acting, Clean Room

10/11/21/22-C(D)QS, Compact Cylinder, Double Acting, Clean Room

SMC's CQS clean room, compact air cylinder has 4 bore sizes. Standard strokes range from 5 to 50mm.   10/11-C(D)QS series, available for clean environment, prevents particle generation in a clean room. 21/22-C(D)QS series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDQS clean series is auto switch capable.

  • Clean series, double acting single rod
  • Bore sizes: 12, 16, 20, 25 (mm)
  • Strokes from 5mm through 50mm depending upon bore size
  • Variety of switches and lead wires or prewired connectors

10/11-C(D)QSX, Low Speed Cylinder, Double Acting, Clean Room

10/11-C(D)QSX, Low Speed Cylinder, Double Acting, Clean Room

SMC's CQS clean room, compact air cylinder has 4 bore sizes. Standard strokes range from 5 to 50mm.   10/11-C(D)QS series, available for clean environment, prevents particle generation in a clean room. 21/22-C(D)QS series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDQS clean series is auto switch capable.

  • CQS, low speed type
  • Bore sizes: 12, 16, 20, 25mm
  • Strokes up to 50mm
  • Auto switch capable