Rodless Actuators – 12-CY3

Rodless Cylinder, 12-CY3B, Clean Room, Magnetically Coupled (mm Stroke) - Basic Type

Rodless Cylinder, 12-CY3B, Clean Room, Magnetically Coupled (mm Stroke) - Basic Type

With no external leakage, the CY series can be used in many diverse environments, including Clean Room. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500, 3000, 5000 mm
  • Minimum operating pressure: 0.12 ~0.16 MPa (17 ~ 23 psi)
  • Speed: 50 ~ 500 mm/sec.
  • Fluorine grease
  • ISO Class 5 (Class 100)

Rodless Cylinder, 12-CY3R, Clean Room, Magnetically Coupled, Direct Mount

Rodless Cylinder, 12-CY3R, Clean Room, Magnetically Coupled, Direct Mount

With no external leakage, the CY series can be used in many diverse environments, including Clean Room. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
  • Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1300 mm
  • Direct mount type
  • Speed: 50 ~ 400 mm/sec.
  • Fluorine grease
  • ISO Class 5 (Class 100)
  • Auto-switch capable