Rotary Actuators – 11/22-MSQ

11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)

11-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 1, 2, 3, 7)

The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.

  • Rotary table, Rack & Pinion type
  • Size 1, 2, 3, 7
  • Direct load mounting possible
  • High precision type available  
  • Auto switch capable
  • Side or front ported

11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50)

11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50)

The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.

  • Rotary table, Rack & Pinion type
  • Size 10, 20, 30, 50
  • Direct load mounting possible
  • High precision type available
  • Auto switch capable