Airline Equipment – SF

SFD, Clean Air Filter

SFD, Clean Air Filter

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Maximum operating pressure: 1.0 MPa (at 20°C)
  • Initial pressure drop: 0.03 MPa (at inlet pressure 0.7 MPa, maximum flow)
  • Disposable (non-replaceable element) and Cartridge Type (replaceable element)
  • Operating temperature: 5 to 45°C
  • RoHS compliant

SFA100/200/300, Clean Gas Filter, Cartridge Type/Disc Style

SFA100/200/300, Clean Gas Filter, Cartridge Type/Disc Style

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Cartridge type, straight style clean gas filter
  • Replaceable elements
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: 45 l/min (ANR)

SFB100, Clean Gas Filter, Cartridge Type/Straight Style

SFB100, Clean Gas Filter, Cartridge Type/Straight Style

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Cartridge type, straight style clean gas filter
  • Replaceable elements
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: 45 l/min (ANR)

SFB200, Clean Gas Strainer, Cartridge Type/Straight Style

SFB200, Clean Gas Strainer, Cartridge Type/Straight Style

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Cartridge type, straight style clean gas strainer
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: 400 l/min (ANR)
  • Nominal filtration: 120µm; optional filtration is available

SFB300, Clean Gas Filter, Disposable Type/Straight Style

SFB300, Clean Gas Filter, Disposable Type/Straight Style

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Disposable type, straight style clean gas filter
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: 45 l/min (ANR)
  • Bracket included as standard

SFC100, Clean Gas Filter, Disposable Type/Multiple Disc Style

SFC100, Clean Gas Filter, Disposable Type/Multiple Disc Style

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Disposable type, multiple disc style clean gas filter
  • Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
  • Rated flow rate: up to 240 l/min (ANR)

SFE, Clean Exhaust Filter

SFE, Clean Exhaust Filter

SF series clean air filters are available as cartridge type or disposable type models.  The filtration level is 0.01 micron (filtering efficiency of 99.99%) on units with membrane elements.  The SFB20, with a sintered metallic element, has a nominal filtration of 120 micron.  The SF series can be used under different environments with chemical resistant and heat resistant materials (refer to catalog specifications for each series).

  • Max. Flow Capacity: 200l/min (ANR)
  • Noise reduction: 30 dB (A)
  • Class 4, ISO14644-1
  • RoHS compliant