Connectors – KP

KP, Clean One-touch Fitting for Blowing Systems

KP, Clean One-touch Fitting for Blowing Systems

Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.

  • Clean One-touch fitting
  • For blowing systems
  • Completely oil free
  • Can be used for vacuum (-100kPa) (-14.5psi)

KPP, Clean One-touch Fitting, Plug

KPP, Clean One-touch Fitting, Plug

Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.

  • Clean One-touch fitting
  • Plug
  • Applicable fitting sizes:
    04, 06, 08, 10, 12

KPQ/KPG, Clean One-touch Fitting

KPQ/KPG, Clean One-touch Fitting

Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.

  • Clean One-touch fittings
  • For drive system air piping
  • M5 size standardized
  • Resin parts are polypropylene
  • KPQ: Brass (electroless nickel plated)
  • KPG: Stainless Steel (SUS304)