10-SQ1000 – Plug-in

10-SQ1*31, 5 Port Solenoid Valve, Plug-in Unit, Clean Series

10-SQ1*31, 5 Port Solenoid Valve, Plug-in Unit, Clean Series

Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.

  • Fluid: air, inert gas
  • Maximum Operating Pressure: 0.7MPa
  • Ambient and Fluid Temperature: -10 to 50°  C
  • Coil Rated Voltage: 12, 24 VDC

 


10-SS5Q13, 1000 Series Manifold,  Plug-in Type, Clean Series

10-SS5Q13, 1000 Series Manifold, Plug-in Type, Clean Series

Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.

  • SQ1000, plug-in type valve
  • Low profile and compact
  • Easy maintenance