Valves & Manifolds – 10-SQ

10-SQ1000

10-SQ1000

Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.

  • Compact design
  • Flow capacity: rubber seal Cv 0.25;
    metal seal Cv 0.18
  • Long life: Exceeds 200 million cycles
    (based on SMC life test conditions)
  • Outstanding response time: 12ms or less
  • One-touch fittings can be replaced without
    removing valves

10-SQ2000

10-SQ2000

Series 10-SQ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags.

  • Compact design
  • High flow capacity: rubber seal Cv 0.82;
    metal seal Cv 0.65
  • Long life: Exceeds 200 million cycles
    (based on SMC life test conditions)
  • Outstanding response time: 20ms or less
  • One-touch fittings can be replaced without
    removing valves