Valves & Manifolds – 10-SV

10-SV1000-4000, 5-Port Solenoid Valves, Clean Series

10-SV1000-4000, 5-Port Solenoid Valves, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Clean room series
  • Operating pressure range: -100kPa to 0.7MPa
  • Response time ms (at 0.5MPa): 18 or less
  • Coil rated voltage: 12, 24VDC
  • Ambient & fluid temperature: -10 to 50° C
  • Enclosure: IP67 (based on IEC60529)

10-SV1000-4000, 5-Port Solenoid Valves, IP67 Compliant, Clean Series

10-SV1000-4000, 5-Port Solenoid Valves, IP67 Compliant, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Single valve, sub-plate type
  • IP67 protection
  • Fluid: air
  • Port sizes: 1/8, 1/4, 3/8, 1/2
  • Thread types: Rc, G, NPT, NPTF
  • Clean room series

10-SS5V*-W*S*D, EX500 Decentralized Serial Wiring Manifold, Clean Series

10-SS5V*-W*S*D, EX500 Decentralized Serial Wiring Manifold, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base, EX500 type manifold base for SV1000 valves
  • Decentralized serial wiring
  • IP67 protection
  • Maximum 16 stations available as standard
  • Optional DIN rail mount
  • Clean room series

10-SS5V*-W*S1*D, EX250 Serial Wiring w/Input/Output Unit Manifold, Clean Series

10-SS5V*-W*S1*D, EX250 Serial Wiring w/Input/Output Unit Manifold, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base EX250 type manifold for SV*valves
  • Serial wiring with input/output unit
  • IP67 protection
  • Number of inputs/outputs: 32 each
  • Maximum 20 stations available as standard
  • Optional DIN rail mount
  • Clean room series

10-SS5V*-*S3*D, EX120 Dedicated Output Serial Wiring Manifold, Clean Series

10-SS5V*-*S3*D, EX120 Dedicated Output Serial Wiring Manifold, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base EX120 series for SV* valves
  • Dedicated output serial wiring
  • Number of outputs: 16
  • Maxiumum 16 stations available as standard
  • Optional DIN rail mount
  • Clean room series

10-SS5V*-W*CD, Circular Connector Manifold Base, Clean Series

10-SS5V*-W*CD, Circular Connector Manifold Base, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base circular connector type manifold for SV* valves
  • IP67 protection
  • Number of connectors: 26 pins
  • Maximum 20 stations available as standard
  • Optional DIN rail mount
  • Clean room series

10-SS5V*-*FD, D-Sub Connector Manifold Base, Clean Series

10-SS5V*-*FD, D-Sub Connector Manifold Base, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base manifold for SV* valves
  • D-sub connector or flat ribbon cable
  • Maximum number of solenoids: 24
  • Maximum 20 stations available as standard
  • Optional DIN rail mount
  • Clean room series

10-SS5V*-*D, Flat Ribbon Cable Connector Manifold Base, Clean Series

10-SS5V*-*D, Flat Ribbon Cable Connector Manifold Base, Clean Series

The 10-SV Clean Room series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations have been simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Tie rod base manifold for SV* valves
  • Flat ribbon cable connector
  • Number of connectors: 26, 20, 10
  • Maximum 20 stations as standard
  • Optional DIN rail mount
  • Clean room series