10-SY – Manifolds

10-SS5Y3/5/7*20, Body Ported Manifold, Bar Stock, Individual Wiring, Clean Series

10-SS5Y3/5/7*20, Body Ported Manifold, Bar Stock, Individual Wiring, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Bar stock type manifold for SY3/5/7000 body ported valves
  • Valves wired individually
  • Common P, EA and EB ports
  • Maximum 20 stations available as standard
  • 13 port sizes available

10-SS5Y9-23, Body Ported Manifold, Stacking Type, Individual Wiring, Clean Series

10-SS5Y9-23, Body Ported Manifold, Stacking Type, Individual Wiring, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Body ported, stacking manifold for SY9000 valve
  • Individual wiring
  • Common internal and external ports
  • Maximum 20 stations available as standard
  • Optional DIN rail mount

10-SS5Y3/5/7-20P, Body Ported Manifold, Bar Stock, Flat Ribbon Cable, Clean Series

10-SS5Y3/5/7-20P, Body Ported Manifold, Bar Stock, Flat Ribbon Cable, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Bar stock type manifold for SY3/5/7000 base mounted valves
  • Maximum 12 stations available as standard

10-SS5Y9-23P, Body Ported Manifold, Stacking Type/Flat Ribbon Cable, Clean Series

10-SS5Y9-23P, Body Ported Manifold, Stacking Type/Flat Ribbon Cable, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Stacking type/flat ribbon cable manifold for SY9000 base mounted valves
  • 4 ~ 12 stations available as standard
  • DIN rail mounting available

10-SS5Y3/5/7-60, Body Ported Cassette Manifold, Clean Series

10-SS5Y3/5/7-60, Body Ported Cassette Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Body ported cassette manifold for SY3/5/7000
  • 2 ~ 20 stations available as standard
  • Stacking type, DIN rail Mounted
  • Common SUP/Common EXH

10-SS5Y3/5-41, Compact Base Mounted Manifold, Bar Stock Type, Individual Wiring, Clean Series

10-SS5Y3/5-41, Compact Base Mounted Manifold, Bar Stock Type, Individual Wiring, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount
  • Common SUP, Common EXH
  • 2 to 20 Stations

10-SS5Y3/5/7-42, External Pilot Capable Manifold, Bar Stock Type, Individual Wiring, Clean Series

10-SS5Y3/5/7-42, External Pilot Capable Manifold, Bar Stock Type, Individual Wiring, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount
  • Common SUP, Common EXH
  • 2 to 20 Stations

10-SS5Y9-43, Base Mounted Manifold, Stacking, Individual Wiring, Clean Series

10-SS5Y9-43, Base Mounted Manifold, Stacking, Individual Wiring, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Base mounted manifold
  • Stacking w/ Individual wiring
  • Common SUP, Common EXH
  • 2 to 20 stations

10-SS5Y*-41P, Compact, Base Mount Bar Stock Manifold, Flat Ribbon Cable Type, Clean Series

10-SS5Y*-41P, Compact, Base Mount Bar Stock Manifold, Flat Ribbon Cable Type, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount manifold
  • Common SUP, Common EXH
  • 3 to 12 Stations
  • Voltage: 12, 24 VDC; 100, 110 VAC

10-SS5Y*-42P, Common External Pilot, Bar Stock, Flat Ribbon Cable Manifold, Clean Series

10-SS5Y*-42P, Common External Pilot, Bar Stock, Flat Ribbon Cable Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount manifold
  • Common SUP, Common EXH
  • 3 to 12 Stations
  • Voltage: 12, 24 VDC; 100, 110 VAC

10-SS5Y9-43P, Base Mounted Manifold, Stacking Type, Flat Ribbon Cable, Clean Series

10-SS5Y9-43P, Base Mounted Manifold, Stacking Type, Flat Ribbon Cable, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • 4 to 12 Stations
  • Stacking type
  • Common SUP, Common EXH
  • Base mounted

10-SS5Y3/5-45, Base Mounted Manifold, Stacking, DIN Rail, Individual Wiring, Clean Series

10-SS5Y3/5-45, Base Mounted Manifold, Stacking, DIN Rail, Individual Wiring, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Stacking type/DIN Rail mounted
  • Common SUP/EXH
  • 2 to 20 Stations
  • Individual wiring

10-SS5Y3/5-45-A/NA, Base Mounted, Stacking, DIN Rail, Connector Box, Clean Series

10-SS5Y3/5-45-A/NA, Base Mounted, Stacking, DIN Rail, Connector Box, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Stacking type/DIN rail mounted
  • Common SUP, Common EXH
  • 2 to 16 Stations

10-SS3Y1-31, Common SUP/Common EXH Manifold, Type 31, Clean Series

10-SS3Y1-31, Common SUP/Common EXH Manifold, Type 31, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount
  • Common SUP/EXH
  • 2 to 20 stations

10-SS3Y1-S41, Common SUP/Common EXH Manifold, Type S41, Clean Series

10-SS3Y1-S41, Common SUP/Common EXH Manifold, Type S41, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount
  • Common SUP/EXH
  • 2 to 20 stations