10-SY – Valves (All Types)

10-SY3/5/7/9*20, 5 Port, Body Ported Valve, Single Unit, Clean Series

10-SY3/5/7/9*20, 5 Port, Body Ported Valve, Single Unit, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 4.14 (0.23);
    base mounted 5.4 (0.3)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 15ms or less
  • Ambient & fluid temperature: 50°C

10-SY3/5/7/9*40 5 Port, Base Mounted, Single Valve, Clean Series

10-SY3/5/7/9*40 5 Port, Base Mounted, Single Valve, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 4.14 (0.23);
    base mounted 5.4 (0.3)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 15ms or less
  • Ambient & fluid temperature: 50°C

10-SY3/5/7*20, 5 Port, Body Ported Valves for Manifold Type 20

10-SY3/5/7*20, 5 Port, Body Ported Valves for Manifold Type 20

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 4.14 (0.23);
    base mounted 5.4 (0.3)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 15ms or less
  • Ambient & fluid temperature: 50°C

10-SY9*20, 5 Port, Body Ported Valve for Type 23 Manifold, Clean Series

10-SY9*20, 5 Port, Body Ported Valve for Type 23 Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 10.6 (0.59);
    base mounted 12.6 (0.7)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 32ms or less
  • Ambient & fluid temperature: 50°C

10-SY3/5/7*20, 5 Port, Body Ported Valves for Manifold Type 20P, Clean Series

10-SY3/5/7*20, 5 Port, Body Ported Valves for Manifold Type 20P, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Coil rated voltage: 12, 24 VDC; 100, 110 VAC
  • Common P, EA, EB ports

10-SY9*20, 5 Port Valve for Manifold Type 23P, Clean Series

10-SY9*20, 5 Port Valve for Manifold Type 23P, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Coil rated voltage: 12, 24 VDC; 100, 110 VAC
  • Common P, EA, EB ports

10-SY3/5/7*60, 5 Port, Body Ported Valve for Type 60 Manifold, Clean Series

10-SY3/5/7*60, 5 Port, Body Ported Valve for Type 60 Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: Air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
  • Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC

10-SY3/5/7*40 Base Mounted, 5 Port Valve for Type 41 & 42 Manifolds, Clean Series

10-SY3/5/7*40 Base Mounted, 5 Port Valve for Type 41 & 42 Manifolds, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Bar Stock with Individual wiring manifold for SY3/5/7000 body ported valves
  • Valves wired individually
  • Common P, EA and EB ports

10-SY9*40, Base Mounted, 5 Port Valve for Type 43 Manifold, Clean Series

10-SY9*40, Base Mounted, 5 Port Valve for Type 43 Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Actuation: 2, 3 position
  • Voltage: 100, 110, 200, 220 VAC; 24, 12, 6, 5, 3 VDC
  • 3 manual override positions

10-SY**40, 5 Port Valve for Types 41P & 42P Manifolds, Clean Series

10-SY**40, 5 Port Valve for Types 41P & 42P Manifolds, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Multiple valve wiring
  • Clean appearance
  • Voltage 100, 110VAC; 24, 12 VDC
  • Internal and external pilot

10-SY9*40, Base Mounted, 5 Port Valve for Type 43P Manifold, Clean Series

10-SY9*40, Base Mounted, 5 Port Valve for Type 43P Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Multiple valve wiring
  • Clean appearance
  • Voltage 100, 110VAC; 24, 12 VDC
  • Internal and external pilot

10-SY3/5*40, Base Mounted, 5 Port Valve for Type 45 Manifold, Clean Series

10-SY3/5*40, Base Mounted, 5 Port Valve for Type 45 Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Valves wired individually
  • Common P, EA and EB ports
  • Coil rated voltage: 12, 24 VDC; 100, 110 VAC

10-SY3/5*40, Base Mounted, 5 Port Valve for Type 45-A/NA Manifold, Clean Series

10-SY3/5*40, Base Mounted, 5 Port Valve for Type 45-A/NA Manifold, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Voltage: 24VDC
  • Fluid: air
  • Clean appearance

10-SY100, Standard 3 Port Valve for Manifold Types 30, 31 & S41, Clean Series

10-SY100, Standard 3 Port Valve for Manifold Types 30, 31 & S41, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: Air
  • Ambient and fluid temperature: -10 to 50° C
  • Response Time: 10ms

10-SY100A, Large Flow 3 Port Valve for Manifold Types 30, 31 & S42, Clean Series

10-SY100A, Large Flow 3 Port Valve for Manifold Types 30, 31 & S42, Clean Series

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: Air
  • Ambient and fluid temperature: -10 to 50° C
  • Response Time: 10ms