10-SYJ – 10-300 Series

10-SYJ300 3 Port Solenoid Valve, for Manifold Types 20, 41, S41, 42, S42 Clean Series

10-SYJ300 3 Port Solenoid Valve, for Manifold Types 20, 41, S41, 42, S42 Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range (MPa): 0.15 to 0.7
  • Ambient and fluid temperature: -10 to 50° C (no freezing)
  • Maximum operating frequency: 10Hz


10-SS3YJ3-20, Type 20 Manifold (for SYJ300 Body Ported Valves), Clean Series

10-SS3YJ3-20, Type 20 Manifold (for SYJ300 Body Ported Valves), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • SYJ300 body ported valve manifold
  • Maximum 20 stations available as standard
  • Manifold for internal pilot valves
  • A port on top of valve

10-SS3YJ3-*41, Type *41 Manifold (for SYJ300 Base Mounted Valves), Clean Series

10-SS3YJ3-*41, Type *41 Manifold (for SYJ300 Base Mounted Valves), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • SYJ300 body ported valve manifold
  • Maximum 20 stations available as standard
  • Manifold for internal pilot valves
  • Single base/B mount

10-SS3YJ3-*42, Type *42 Manifold (for SYJ300 Base Mounted Valves), Clean Series

10-SS3YJ3-*42, Type *42 Manifold (for SYJ300 Base Mounted Valves), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • SYJ300 body ported valve manifold
  • Maximum 20 stations available as standard
  • Manifold for internal pilot valves
  • Single base/B mount