10-SYJ – 10-3000 Series

10-SYJ3000 Valve, 4/5 Port,  For Manifold Types 20, *31, *32, *41, *46,  Clean Series

10-SYJ3000 Valve, 4/5 Port, For Manifold Types 20, *31, *32, *41, *46, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: Air
  • Pilot exhaust method: Common exhaust for the pilot and main valve
  • Enclosure: Dustproof
  • Combined mounting of 3 port and 5 port valve is possible

10-SYJ3000 Valve, 4/5 Port for Manifold Type 21P/32P, Clean Series

10-SYJ3000 Valve, 4/5 Port for Manifold Type 21P/32P, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Multiple valve wiring is simplified through the use of the flat ribbon cable connector
  • Manifold: Single base/B mount
  • Voltage: 12, 24 VDC; 100, 110 VAC
  • Clean appearance

10-SS5YJ3-20, Manifold, (5 Port/Body Ported) Common SUP/Common EXH, Clean Series

10-SS5YJ3-20, Manifold, (5 Port/Body Ported) Common SUP/Common EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount
  • Common SUP/EXH
  • Stations: 2 to 20
  • 5 port/Body ported

10-SS5YJ3-*31, Manifold (4 Port/Base Mounted), Common SUP/Common EXH, Clean Series

10-SS5YJ3-*31, Manifold (4 Port/Base Mounted), Common SUP/Common EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • 4 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-*32, Manifold (4 Port/Base Mount), Common SUP/Common EXH, Clean Series

10-SS5YJ3-*32, Manifold (4 Port/Base Mount), Common SUP/Common EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • 4 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-*41, Manifold (5 Port/Base Mount), Common SUP/Common EXH, Clean Series

10-SS5YJ3-*41, Manifold (5 Port/Base Mount), Common SUP/Common EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • 5 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-*46, Manifold (5 Port/Base Mount), Common SUP/Individual EXH, Clean Series

10-SS5YJ3-*46, Manifold (5 Port/Base Mount), Common SUP/Individual EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • 5 port, base mounted
  • Common SUP/EXH
  • 2 to 20 stations

10-SS5YJ3-21P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

10-SS5YJ3-21P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Flat ribbon cable
  • Common SUP/EXH
  • 4 to 20 stations

10-SS5YJ3-32P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

10-SS5YJ3-32P, Manifold, Flat Ribbon Cable, Common SUP/Common EXH, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Flat ribbon cable
  • Common SUP/EXH
  • 4 to 20 stations