10-SYJ – 10-500 Series

10-SYJ500 3 Port Solenoid Valve, for Manifold Types 20, 40, 41, Clean Series

10-SYJ500 3 Port Solenoid Valve, for Manifold Types 20, 40, 41, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range (MPa): 01.5 to 0.7
  • Ambient and fluid temperature (°C): -10 to 50 (no freezing)
  • Maximum operating frequency (Hz): 5

10-SS3YJ5-20, Type 20 Manifold (for SYJ500 Body Ported Valves), Clean Series

10-SS3YJ5-20, Type 20 Manifold (for SYJ500 Body Ported Valves), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/B mount
  • Common Sup/Common Exh
  • 2 to 20 stations
  • Body mounted

10-SS3YJ5-40, Type 40 Manifold (for SYJ500 Base Mounted Valves), Clean Series

10-SS3YJ5-40, Type 40 Manifold (for SYJ500 Base Mounted Valves), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base type/B mount
  • Common SUP/Common EXH
  • 2 to 20 stations
  • Base mounted

 


10-SS3YJ5-41, Type 41 Manifold (for SYJ500 Base Mounted Valves), Clean Series

10-SS3YJ5-41, Type 41 Manifold (for SYJ500 Base Mounted Valves), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base type/B mount
  • Common SUP/Common EXH
  • 2 to 20 stations
  • Base mounted