10-SYJ – 10-5000 Series

10-SYJ5000 Valve, 5 Port, For Manifold Types 20, 40, 41, 42, 43, Clean Series

10-SYJ5000 Valve, 5 Port, For Manifold Types 20, 40, 41, 42, 43, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Ambient and fluid temperature: -10 to 50° C
  • Enclosure: dustproof
  • Common exhaust for pilot and main valve

10-SYJ5000 Valve, 5 Port for Manifold Type 20P/41P/43P, Clean Series

10-SYJ5000 Valve, 5 Port for Manifold Type 20P/41P/43P, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Ambient and fluid temperature: -10 to 50° C
  • Enclosure: dustproof
  • Common exhaust for pilot and main valve

10-SS5YJ5-20, Manifold (5 Port/Body Ported), Clean Series

10-SS5YJ5-20, Manifold (5 Port/Body Ported), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and Exhaust ports common (20, 40, 41, 42, 43)
  • 2 to 20 Stations

10-SS5YJ5-40, Manifold (5 Port/Base Mounted), Clean Series

10-SS5YJ5-40, Manifold (5 Port/Base Mounted), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and Exhaust ports common (20, 40, 41, 42, 43)
  • 2 to 20 Stations

10-SS5YJ5-41, Manifold (5 Port/Base Mounted), Clean Series

10-SS5YJ5-41, Manifold (5 Port/Base Mounted), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and Exhaust ports common (20, 40, 41, 42, 43)
  • 2 to 20 Stations

10-SS5YJ5-42, Manifold (5 Port/Base Mount), Clean Series

10-SS5YJ5-42, Manifold (5 Port/Base Mount), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and Exhaust ports common (20, 40, 41, 42, 43)
  • 2 to 20 Stations

10-SS5YJ5-43, Manifold (5 Port/Base Mount), Clean Series

10-SS5YJ5-43, Manifold (5 Port/Base Mount), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and Exhaust ports common (20, 40, 41, 42, 43)
  • 2 to 20 Stations

10-SS5YJ5-20P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series

10-SS5YJ5-20P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/b mount
  • Common SUP/EXH
  • Voltage: 12, 24 VDC; 100, 110 VAC
  • 3 to 12 stations
  • Clean appearance

10-SS5YJ5-41P, Manifold, Flat Ribbon Cable, (5 Port/Base Mounted), Clean Series

10-SS5YJ5-41P, Manifold, Flat Ribbon Cable, (5 Port/Base Mounted), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/b mount
  • Common SUP/EXH
  • Voltage: 12, 24 VDC; 100, 110 VAC
  • 3 to 12 stations
  • Clean appearance

10-SS5YJ5-43P, Manifold (5 Port/Base Mount), Clean Series

10-SS5YJ5-43P, Manifold (5 Port/Base Mount), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base/b mount
  • Common SUP/EXH
  • Voltage: 12, 24 VDC; 100, 110 VAC
  • 3 to 12 stations
  • Clean appearance