10-SYJ – 10-7000 Series

10-SYJ7000 Valve, 5 Port,  For Manifold Types 20, 21, 40, 41, 42 Clean Series

10-SYJ7000 Valve, 5 Port, For Manifold Types 20, 21, 40, 41, 42 Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • Cv factor: body ported range 0.48 - 0.6;
    base mounted 0.7
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50° C

10-SYJ7*23 Valve, 5 Port for Manifold Type 21P, Clean Series

10-SYJ7*23 Valve, 5 Port for Manifold Type 21P, Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: 0.1 - 0.7MPa
  • Cv factor: body ported range 0.48 - 0.6;
    base mounted 0.7
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Ambient & fluid temp: max. 50° C

10-SS5YJ7-20, Manifold (5 Port/Body Ported), Clean Series

10-SS5YJ7-20, Manifold (5 Port/Body Ported), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)  

10-SS5YJ7-21, Manifold (5 Port/Body Ported), Clean Series

10-SS5YJ7-21, Manifold (5 Port/Body Ported), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-40, Manifold (5 Port/Base Mounted),  Clean Series

10-SS5YJ7-40, Manifold (5 Port/Base Mounted), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-41, Manifold (5 Port/Base Mounted), Clean Series

10-SS5YJ7-41, Manifold (5 Port/Base Mounted), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-42, Manifold (5 Port/Base Mount), Clean Series

10-SS5YJ7-42, Manifold (5 Port/Base Mount), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • Maximum 20 stations available as standard (types 21, 40, 41, 42);
       maximum 15 stations available as standard (type 20)

10-SS5YJ7-21P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series

10-SS5YJ7-21P, Manifold, Flat Ribbon Cable, (5 Port/Body Ported), Clean Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Single base / B mount
  • Supply and exhaust ports common
  • Valves individually wired
  • 3 to 12 stations