Valves & Manifolds – 10-SYJ

10-300 Series

10-300 Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range (MPa): 0.15 to 0.7
  • Ambient and fluid temperature: -10 to 50° C (no freezing)
  • Maximum operating frequency: 10Hz

 


10-500 Series

10-500 Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range (MPa): 01.5 to 0.7
  • Ambient and fluid temperature (°C): -10 to 50 (no freezing)
  • Maximum operating frequency (Hz): 5

10-700 Series

10-700 Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Base mounted or body ported 3 port valve
  • Body ported available with bracket
  • Base mounted available with separate sub-base

10-3000 Series

10-3000 Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Ambient and fluid temperature: -10 to 50°  C
  • Enclosure: dustproof
  • Common exhaust for pilot and main valve

10-5000 Series

10-5000 Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Ambient and fluid temperature: -10 to 50° C
  • Enclosure: dustproof
  • Common exhaust for pilot and main valve

10-7000 Series

10-7000 Series

Series 10-SYJ offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Ambient and fluid temperature: -10 to 50° C
  • Enclosure: dustproof
  • Common exhaust for pilot and main valve