Valves & Manifolds – 10-SZ

10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series

10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Fluid: Air
  • Operating pressure range: up to 0.7Mpa
  • Coil rated voltage: 24, 12, 6, 5, 3 DC
  • Pilot type: common exhaust type for main and pilot valve

10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series

10-SS5Z3-60* Manifold, D-sub & Flat Ribbon Cable Connector, Plug-in, Clean Series

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Plug-in Manifold w/Power Supply Terminals
  • Common supply and exhaust
  • Maximum 12 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

10-SS5Z3-60S*, Manifold, Serial Transmission Type, Clean Series

10-SS5Z3-60S*, Manifold, Serial Transmission Type, Clean Series

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette type manifold
  • Serial transmission unit
  • Current consumption (within unit): 0.1A
  • Maximum 8 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)

10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series

10-SS5Z3-60, Manifold, Cassette Type, Non Plug-in, Clean Series

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Cassette style, non plug-in type manifold
  • Common supply and exhaust
  • Maximum 20 stations available as standard
  • Internal and external pilot available
  • Fitting specs: straight, elbow (upward, downward)