Flow Switch – PF2D

PF2D20, Digital Flow Switch for 4-Channel Flow Monitor, Remote Type Display Unit

PF2D20, Digital Flow Switch for 4-Channel Flow Monitor, Remote Type Display Unit

SMC offers a variety of digital flow switches.  Among them is series PF2D, a digital flow switch for deionized water and chemicals.  This series consists of a remote type sensor unit with your choice of a single-channel remote type flow monitor, or a 4-channel remote type flow monitor.  Since 4 indicators were previously needed to monitor 4 sensors, the 4-channel monitor reduces the space required for installation.

  • 4-channel flow monitor, remote type
  • Space saving
  • Applicable to e-con
  • Multiple sensors (max. 4 pcs.) can be managed collectively
  • Improved enclosure protection
  • Multi-function
  • Improvement in operability

PF2D3, Digital Flow Switch for Pure Water & Chemicals

PF2D3, Digital Flow Switch for Pure Water & Chemicals

PF2D is a flow switch for liquids including high purity chemicals, solutions, and deionized water.  The PF2D is a remote sensor that sends output to a 4-channel panel monitor capable of reporting up to 4 separate outputs.  Three flow ranges are available, as well as 3 tube size connections.  The monitor displays instantaneous or accumulated flow, as well as an indicator for switch output.  This 4-channel monitor reduces installation, space, wiring and cost. 

  • Digital flow switch for de-ionized water & chemicals
  • Remote type display unit
  • Panel mounting
  • PNP/NPN open collector 2 outputs
  • Unit switching function available

PF2D5, Digital Flow Switch for Pure Water & Chemicals

PF2D5, Digital Flow Switch for Pure Water & Chemicals

PF2D is a flow switch for liquids including high purity chemicals, solutions, and deionized water.  The PF2D is a remote sensor that sends output to a 4-channel panel monitor capable of reporting up to 4 separate outputs.  Three flow ranges are available, as well as 3 tube size connections.  The monitor displays instantaneous or accumulated flow, as well as an indicator for switch output.  This 4-channel monitor reduces installation, space, wiring and cost. 

  • Digital flow switch for de-ionized water & chemicals
  • Remote type sensor unit
  • Flow rate range: 0.4 to 4l/min ~ 4 to 40l/min
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8", 1/2", 3/4"