Valves & Manifolds – LVA

LVA-Z, High Purity Chemical Valve, Threaded Type

LVA-Z, High Purity Chemical Valve, Threaded Type

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

  • High purity chemical valve, threaded type
  • Pilot port size: 1/8"
  • Fluid temperture: 0 to 100C
  • Body material: New PFA, PPS, Stainless Steel

LVA, High Purity Chemical Valve, Air Operated, Threaded Ports, Single Type

LVA, High Purity Chemical Valve, Air Operated, Threaded Ports, Single Type

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

  • High purity chemical valve, single type
  • Threaded ports, air operated type
  • Operating pressure: 0.3 ~ 0.5 MPa
  • Fluid temperature: 0 to 100°C
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1

LVA*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type

LVA*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

  • High purity chemical valve, stacking type
  • Valve type: N.C., N.O., double acting
  • Orifice diameter: ø4, ø8, ø12, ø20
  • Port sizes: 1/4, 3/8, 1/2, 3/4
  • Body material: PFA
  • Options: flow rate adjustment

LVA200, 3 Port High Purity Chemical Valve, Air Operated, Threaded Type

LVA200, 3 Port High Purity Chemical Valve, Air Operated, Threaded Type

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

  • High purity chemical valve, 3 port
  • Operating pressure: 0 ~ 0.5 MPa
  • Fluid temperature: 0 to 100°C
  • Port sizes: 1/4
  • Threads: Rc, NPT

LLA*A, Manifold Base for LVA Series Valve, Stacking Type

LLA*A, Manifold Base for LVA Series Valve, Stacking Type

SMC high purity series LVA valve has three types of body materials (SUS/PPS/PFA) that can be selected based on the customers application. Special diaphragm construction insures gentle opening and closing that prevents the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, greatly increasing seal life and reducing particle formation.

  • Manifold base for high purity chemical valve
  • Stacking type manifold
  • Common IN/Individual OUT
  • Port sizes: 1/4, 3/8, 1/2, 3/4
  • Valve stations: 2 to 5
  • Manifold material: PFA