Valves & Manifolds – LVC

LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type

LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • Orifice diameters: ø4, ø8, ø10, ø16, ø22
  • Flow characteristics: 0.35 to 8 Cv
  • Operating pressure: 0.3 to 0.5 MPa
  • Fluid temperature: 0 to 100° C
  • Ambient temperature: 0 to 60° C
  • Tubing O.D.: Metric size – 6, 10, 12, 19, 25;
     Inch size – 1/4", 3/8", 1/2", 3/4", 1"

LVC*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type

LVC*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • High purity valves, integral fitting, stacking type
  • Orifice diameter: ø4, ø8, ø12, ø20
  • Operating pressure: 0.3 to 0.5MPa
  • Compatible with 100° C fluid temperature
  • Options: flow rate adjustment, indicator

LVC23, High Purity Suck Back Valve, Single or Unit Type

LVC23, High Purity Suck Back Valve, Single or Unit Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • High purity suck back valve
  • Body types: single; unit type with 2-way valve
  • Withstand pressure: 1 MPa
  • Operating pressure: 0 to 0.2 MPa
  • Maximum suck back volume (cm 3 ): 0.1

LLC*A, Manifold Base for LVC Series Valve, Stacking Type

LLC*A, Manifold Base for LVC Series Valve, Stacking Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • Manifold type: stacking
  • P (IN), A (OUT) type: Common IN/Individual OUT
  • Valve stations: 2 to 5
  • Tubing size (port P):  3/8, 1/2., 3/4
  • Tubing size (port A):  1/4, 3/8, 1/2, 3/4

LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type

LVC200-S, 3 Port High-Purity Chemical Valve, Air Operated, Integral Fitting Type

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • Orifice diameters: ø4
  • Flow characteristics: 0.3 Cv
  • Operating pressure: 0 to 0.5 MPa
  • Fluid temperature: 0 to 100° C
  • Ambient temperature: 0 to 60° C
  • Tubing O.D.: Metric size (mm) – 3, 4, 6;
     Inch size – 1/8", 3/16", 1/4"

LVC-Z, High Purity Chemical Valve, Integral Fitting

LVC-Z, High Purity Chemical Valve, Integral Fitting

High purity chemical valves, series LVC with integral fittings eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space. Special diaphragm construction insures gentle opening and closing preventing the formation of micro-bubbles. A unique guide ring on the piston rod eliminates lateral motion of the poppet, increasing seal life and reducing particle formation.

  • High purity chemical valve, Integral Fitting type
  • Pilot port size: 1/8"
  • Fluid temperature: 0 to 100 C
  • Body Material: new PFA